SCLS419H June 1998 – July 2024 SN74AHCT174
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74AHCT174 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |