SCLS419H June 1998 – July 2024 SN74AHCT174
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74AHCT174 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 5 | 5 | ns | ||
CLK high or low | 5 | 5 | |||||
tsu | Setup time before CLK↑ | Data | 5 | 5 | ns | ||
CLR inactive | 3.5 | 3.5 | |||||
th | Hold time, data after CLK↑ | 0 | 0 | ns |