Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHCT1G00-Q1Automotive 2-Input Positive-NAND Gates
1 Features
- AEC-Q100
qualified for automotive applications:
-
Device temperature
grade 1: -40°C to +125°C
-
Device HBM ESD
classification level 2
-
Device CDM ESD
classification level C4B
- Operating range of 4.5V to 5.5V
- Low power consumption, 10µA maximum
ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA
per JESD 17