SCLS940A July 2023 – January 2024 SN74AHCT1G00-Q1
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | |||||
| tPD | A or B | Y | CL = 15 pF | 5 | 6.2 | 1 | 8 | ns |
| tPD | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 10 | ns |