SCLS940A July 2023 – January 2024 SN74AHCT1G00-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V |
| VI | Input voltage | 0 | 5.5 | V |
| VO | Output voltage | 0 | VCC | V |
| VIH | High-level input voltage | 2.00 | V | |
| VIL | Low-Level input voltage | 0.8 | V | |
| IO | Output current | ±8 | mA | |
| Δt/Δv | Input transition rise or fall rate | 20 | ns/V | |
| TA | Operating free-air temperature | -40 | 125 | ℃ |