SCLS316P March 1996 – February 2024 SN74AHCT1G00
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G00 device performs the Boolean function Y = A × B or Y = A + B in positive logic.
The device has TTL inputs that allow up
translation from 3.3 V to 5 V. The inputs are high impedance when
VCC = 0 V.