Refer to the PDF data sheet for device specific package drawings
This device contains a single 2-input NOR gate that performs the Boolean function Y = A × B or Y = A + B positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN74AHCT1G02 | DBV (SOT-23, 5) | 2.8 mm x 2.8 mm |
DCK (SC-70, 5) | 2.1 mm x 1.25 mm |