SCLS341M April 1996 – February 2024 SN74AHCT1G02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A or B | Y | CL = 15 pF | 2.4 | 5.5 | 1 | 6.5 | ns | |
tPHL | 3.5 | 5.5 | 1 | 6.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 3.4 | 7.5 | 1 | 8.5 | ns | |
tPHL | 4.5 | 7.5 | 1 | 8.5 |