SCLS510D June 2003 – October 2024 SN74AHCT1G04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G04-Q1 contains one gate. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G04-Q1 | DCK (SOT-SC70, 5) | 2 mm × 1.25 mm | 2 mm × 1.25 mm |
DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |