SCLS941A July 2023 – January 2024 SN74AHCT1G08-Q1
PRODUCTION DATA
The SN74AHCT1G08-Q1 is a 2-input AND Gate. Each gate performs the Boolean function Y = A × B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G08-Q1 | DCK (SC-70, 5) | 2 mm × 2.1 mm | 2 mm × 1.25 mm |
DBV (SOT-23, 5) | 2.9 mm × 2.8 mm | 2.9 mm × 1.6 mm |