SCLS941A July 2023 – January 2024 SN74AHCT1G08-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V |
VI | Input voltage | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | V |
VIH | High-level input voltage | 2.00 | V | |
VIL | Low-Level input voltage | 0.8 | V | |
IO | Output current | ±8 | mA | |
Δt/Δv | Input transition rise or fall rate | 20 | ns/V | |
TA | Operating free-air temperature | -40 | 125 | ℃ |