SCLS941A July 2023 – January 2024 SN74AHCT1G08-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | VCC-0.1 | V | |||
IOH = –8 mA | 3.94 | 3.8 | |||||||
VOL | IOH = 50 µA | 4.5 V | 0.1 | 0.1 | V | ||||
IOH = 8 mA | 0.36 | 0.44 | |||||||
II | VI = 0 V to VCC | 0 V to 5.5 V | ±0.1 | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 10 | µA | ||||
ΔICC | One input at 0.3 V or 3.4 V, other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 2 | 10 | pF | ||
CPD(1)(2) | F = 1 MHz | 5 V | 11 | pF |