Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A × B or Y = A + B in positive logic. Low ICC current allows this device to be used in power-sensitive or battery-powered applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G08 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SC70, 5) | 2.00mm × 1.25mm | 2.00mm × 1.25mm | |
DRL (SOT, 5) | 1.60mm x 1.6mm | 1.60mm x 1.2mm |