SCLS315S March 1996 – February 2024 SN74AHCT1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the minimum and maximum supply voltage rating located in Recommended Operating Conditions.
Each VCC pin must have a good bypass capacitor to prevent power disturbance. TI recommends a 0.1-µF capacitor for devices with a single supply; and a 0.01-µF or 0.022-µF capacitor for each power pin if there are multiple VCC pins. It is ok to parallel multiple bypass capacitors to reject different frequencies of noise. 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor must be installed as close to the power pin as possible for best results.