SCLS378P August 1997 – March 2024 SN74AHCT1G125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns | ||
tPHL | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ||||||
tPZH | OE | Y | CL = 15 pF | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | ns | ||
tPZL | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | ||||||
tPHZ | OE | Y | CL = 15 pF | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | ns | ||
tPLZ | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | ||||||
tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns | ||
tPHL | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ||||||
tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 1 | 8 | 1 | 9 | ns | ||
tPZL | 5.1 | 7.1 | 1 | 8 | 1 | 9 | ||||||
tPHZ | OE | Y | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | 1 | 11 | ns | ||
tPLZ | 6.1 | 8.8 | 1 | 10 | 1 | 11 |