SCLS378P August 1997 – March 2024 SN74AHCT1G125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | |||||||||
VOL | Low level output voltage | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | |||||||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | |||||
IOZ | Off-State (High-Impedance State) Output Current (of a 3-State Output) | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | Supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | 10 | µA | ||||
∆ICC(1) | Supply-current change | One input at 3.4 V, Other input at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | mA | |||||
Ci | Input capacitance | VI = VCC or GND | 5 V | 4 | 10 | 10 | 10 | pF | ||||
Co | Output capacitance | VO = VCC or GND | 5 V | 10 | pF |