SCLS953A August 2023 – January 2024 SN74AHCT1G14-Q1
PRODUCTION DATA
The SN74AHCT1G14-Q1 is a single inverter gate. The device performs the Boolean function Y = A.
The device functions as an independent inverter gate, but because of the Schmitt action, gates may have different input threshold levels for positive-going (VT+) and negative-going (VT−) signals.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G14-Q1 | DCK (SC-70, 5) | 2 mm × 2.1 mm | 2 mm × 1.25 mm |
DBV (SOT-23, 5) | 2.9 mm x 2.8 mm | 2.9 mm x 1.6 mm |