SCLS953A August 2023 – January 2024 SN74AHCT1G14-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply Voltage | 3 | 5.5 | V | |
VIH | high-level input voltage | VCC= 3V | 1.4 | V | |
VCC= 4.5 V to 5.5 V | 2 | V | |||
VIL | low-level input voltage | VCC= 3 V | 0.53 | V | |
VCC= 4.5 V to 5.5 V | 0.8 | V | |||
VI | input voltage | 0 | 5.5 | V | |
VO | output voltage | 0 | VCC | V | |
IOH | high-level output current | VCC= 5 V ± 0.5 V | -8 | mA | |
IOL | low-level output current | VCC= 5 V ± 0.5 V | 8 | mA | |
Δt/Δv | input transition rise or fall rate | VCC= 5 V ± 0.5 V | 20 | nS/V | |
TA | Operating free-air temperature | -40 | 125 | °C |