SCLS322R March 1996 – February 2024 SN74AHCT1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | TA = 25°C | 4.5 V | 0.9 | 2 | V | |||
TA = –40°C to 85°C | 0.9 | ||||||||
TA = –40°C to 125°C | 0.9 | 2 | |||||||
TA = 25°C | 5.5 V | 1.1 | 2 | ||||||
TA = –40°C to 85°C | 1.1 | ||||||||
TA = –40°C to 125°C | 1.1 | 2 | |||||||
VT– | Negative-going input threshold voltage | TA = 25°C | 4.5 V | 0.5 | 1.6 | V | |||
TA = –40°C to 85°C | 0.5 | ||||||||
TA = –40°C to 125°C | 0.5 | 1.6 | |||||||
TA = 25°C | 5.5 V | 0.6 | 1.5 | ||||||
TA = –40°C to 85°C | 0.6 | ||||||||
TA = –40°C to 125°C | 0.6 | 1.5 | |||||||
ΔVT | Hysteresis (VT+ – VT-) | TA = 25°C | 4.5 V | 0.4 | 1.4 | V | |||
TA = –40°C to 85°C | 0.4 | ||||||||
TA = –40°C to 125°C | 0.4 | 1.4 | |||||||
TA = 25°C | 5.5 V | 0.5 | 1.6 | ||||||
TA = –40°C to 85°C | 0.4 | ||||||||
TA = –40°C to 125°C | 0.5 | 1.6 | |||||||
VOH | High level output voltage | IOH = –50 mA | TA = 25°C | 4.5 V | 4.4 | 4.5 | V | ||
TA = –40°C to 85°C | 4.4 | ||||||||
TA = –40°C to 125°C | 4.4 | ||||||||
IOH = –8 mA | TA = 25°C | 3.94 | |||||||
TA = –40°C to 85°C | 3.88 | ||||||||
TA = –40°C to 125°C | 3.7 | ||||||||
VOL | Low level output voltage | IOL = 50 mA | TA = 25°C | 4.5 V | 0.1 | V | |||
TA = –40°C to 85°C | 0.1 | ||||||||
TA = –40°C to 125°C | 0.1 | ||||||||
IOL = 8 mA | TA = 25°C | 0.36 | |||||||
TA = –40°C to 85°C | 0.44 | ||||||||
TA = –40°C to 125°C | 0.55 | ||||||||
II | Input leakage current | VI = 5.5 V or GND | TA = 25°C | 0 V to 5.5 V | ±0.1 | µA | |||
TA = –40°C to 85°C | ±1 | ||||||||
TA = –40°C to 125°C | ±1 | ||||||||
ICC | Supply current | VI = VCC or GND, | IO = 0 | TA = 25°C | 5.5 V | 1 | µA | ||
TA = –40°C to 85°C | 10 | ||||||||
TA = –40°C to 125°C | 10 | ||||||||
Ci | Input Capacitance | VI = VCC or GND | TA = 25°C | 5 V | 2 | 10 | pF | ||
TA = –40°C to 85°C | 10 | ||||||||
TA = –40°C to 125°C | 10 |