SCLS322R March 1996 – February 2024 SN74AHCT1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tPLH | A | Y | CL = 15 pF | TA = 25°C | 4 | 7 | ns | |
TA = –40°C to 85°C | 1 | 8 | ||||||
TA = –40°C to 125°C | 1 | 9 | ||||||
tPHL | TA = 25°C | 4 | 7 | |||||
TA = –40°C to 85°C | 1 | 8 | ||||||
TA = –40°C to 125°C | 1 | 9 | ||||||
tPLH | A | Y | CL = 50 pF | TA = 25°C | 5.5 | 8 | ns | |
TA = –40°C to 85°C | 1 | 9 | ||||||
TA = –40°C to 125°C | 1 | 10 | ||||||
tPHL | TA = 25°C | 5.5 | 8 | |||||
TA = –40°C to 85°C | 1 | 9 | ||||||
TA = –40°C to 125°C | 1 | 10 |