SCLS322R March 1996 – February 2024 SN74AHCT1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G14 contains a single inverter gate. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G14 | DBV (SOT-23, 5) | 2.9mm x 2.8mm | 2.9mm × 1.6mm |
DCK (SC-70, 5) | 2.00mm × 1.25mm | 2.00mm × 1.25mm |