Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G32 device is a single
2-input positive-OR gate. The device performs the Boolean function
in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G32 | DBV (SOT-23, 5) | 2.90mm x 2.8mm | 2.90mm x 1.60mm |
DCK (SC-70, 5) | 2.00mm x 2.1mm | 2.00mm x 1.30mm | |
DRL (SOT-553, 5) | 1.65mm x 1.6mm | 1.65mm x 1.20mm |