SCLS721B December 2010 – January 2024
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | V | |
VIL | Low-level input voltage | 0.8 | V | |
VI | Input voltage | 0 | 5.5 | V |
VO | Output voltage | 0 | VCC | V |
IOH | High-level output current | –8 | mA | |
IOL | Low-level output current | 8 | mA | |
Δt/ΔV | Input transition rise or fall rate | 20 | ns/V | |
TA | Operating free-air temperature | –40 | 125 | °C |