Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHCT1G86 Single 2-Input Exclusive-OR Gate
1 Features
- Operating range of 4.5V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 10A maximum
ICC
- 8mA output drive at 5V
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250mA per JESD
17