SCLS324P March 1996 – February 2024 SN74AHCT1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G86 is a single 2-input
exclusive-OR gate. The device performs the Boolean function
Y = A ⊕ B or Y = AB + A
B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G86 | DBV (SOT-23, 5) | 2.90mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SC-70, 5) | 2.00mm × 1.25mm | 2.00mm × 1.25mm |