SCLS324P March 1996 – February 2024 SN74AHCT1G86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VO | Output voltage(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | –20 | 20 | mA |
IO | Continuous output current | VO = 0 to VCC | –25 | 25 | mA |
Continuous current through VCC or GND | –50 | 50 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C | |
TJ | Junction Temperature | 150 | °C |