SGDS024A february   2002  – may 2023 SN74AHCT244Q

PRODMIX  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Revision History
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Noise Characteristics
    7. 5.7 Operating Characteristics
  7. 6Parameter Measurement Information
  8. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|20
  • PW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Noise Characteristics

VCC = 5 V, CL = 50 pF, TA = 25°C (see Note 1)
PARAMETER MIN TYP MAX UNIT
VOH(V) Quiet output, minimum dynamic VOH 4.1 V
VIH(D) High-level dynamic input voltage 2 V
VIL(D) Low-level dynamic input voltage 0.8 V
Characteristics are for surface-mount packages only.