SCAS983 March 2024 SN74AHCT257-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT257-Q1 is a quad 2-input data selector/multiplexer with 3-state outputs. Shared A/B and OE inputs controlls all channels.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHCT257-Q1 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |