SCAS982 March 2024 SN74AHCT257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT257 is a quadruple 2-to-1 data selector/multiplexer. This application shows an example of using the device with all required connections to switch a 4-bit data bus between two source devices.