SCAS982 March 2024 SN74AHCT257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | A or B | Any Y | CL = 15pF | 5V ± 0.5V | 3.7 | 6.4 | 1 | 9 | ns | ||
tPLH | A or B |
Any Y | CL = 15pF | 5V ± 0.5V | 3.7 | 6.4 | 1 | 9 | ns | ||
tPHL | A/B | Any Y | CL = 15pF | 5V ± 0.5V | 5.1 | 8.1 | 1 | 11.5 | ns | ||
tPLH | A/B | Any Y | CL = 15pF | 5V ± 0.5V | 5.1 | 8.1 | 1 | 11.5 | ns | ||
tPHZ | OE | Any Y | CL = 15pF | 5V ± 0.5V | 4.5 | 7.5 | 1 | 8.5 | ns | ||
tPLZ | OE | Any Y | CL = 15pF | 5V ± 0.5V | 4.5 | 7.5 | 1 | 8.5 | ns | ||
tPZH | OE | Any Y | CL = 15pF | 5V ± 0.5V | 3.9 | 8 | 1 | 10 | ns | ||
tPZL | OE | Any Y | CL = 15pF | 5V ± 0.5V | 3.9 | 8 | 1 | 10 | ns | ||
tPHL | A or B |
Any Y | CL = 50pF | 5V ± 0.5V | 4.9 | 8.5 | 1 | 11 | ns | ||
tPLH | A or B |
Any Y | CL = 50pF | 5V ± 0.5V | 4.9 | 8.5 | 1 | 11 | ns | ||
tPHL | A/B | Any Y | CL = 50pF | 5V ± 0.5V | 6.4 | 10.4 | 1 | 13.5 | ns | ||
tPLH | A/B | Any Y | CL = 50pF | 5V ± 0.5V | 6.4 | 10.4 | 1 | 13.5 | ns | ||
tPHZ | OE | Any Y | CL = 50pF | 5V ± 0.5V | 6.5 | 9.5 | 1 | 11.5 | ns | ||
tPLZ | OE | Any Y | CL = 50pF | 5V ± 0.5V | 6.5 | 9.5 | 1 | 11.5 | ns | ||
tPZH | OE | Any Y | CL = 50pF | 5V ± 0.5V | 5.1 | 10 | 1 | 12 | ns | ||
tPZL | OE | Any Y | CL = 50pF | 5V ± 0.5V | 5.1 | 10 | 1 | 12 | ns |