SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74AHCT273 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOL(P) | Quiet output, maximum dynamic VOL | 7.6 | V | |||
VOL(V) | Quiet output, minimum dynamic VOL | –0.48 | V | |||
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | |||
VIH(D) | High-level dynamic input voltage | 2 | V | |||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |