SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AHCT273 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
IOH = –8 mA | 3.94 | 3.8 | |||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 0.36 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | µA | ||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 4 | 40 | µA | |||
ΔICC(1) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF |