SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74AHCT273 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 5 | 6 | ns | ||
CLK high or low | 5 | 6.5 | |||||
tsu | Setup time | Data before CLK↑ | 5 | 5 | ns | ||
CLR before CLK↑ | 2.5 | 2.5 | |||||
th | Hold time, data after CLK↑ | 0 | 0 | ns |