SCLS528D July 2003 – February 2024 SN74AHCT32-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to the Feature Description section for additional information regarding the outputs for this device.