SCLS528D July 2003 – February 2024 SN74AHCT32-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 7 | V | ||
VI | Input voltage range(2) | −0.5 | 7 | V | ||
VO | Output voltage range(2) | −0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | (VI < 0) | −20 | mA | ||
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | ||
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||||
Tstg | Storage temperature | –65 | 150 | °C |