SCLS528D July 2003 – February 2024 SN74AHCT32-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOH | IOH = −50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | V | ||
IOH = −8 mA | 3.94 | 3.8 | ||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | |||
IOL = 8 mA | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 20 | µA | |||
ΔICC(1) | One input at
3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | mA | |||
Ci | VI = VCC or GND | 5 V | 2 | 10 | pF |