SCLS528D July 2003 – February 2024 SN74AHCT32-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT32 is a quadruple 2-input positive-OR gate. This device performs the Boolean function Y = A × B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT32-Q1 | D (SOIC, 14) | 8.7mm × 6mm | 8.7mm × 3.9mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm | |
BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |