SCLS248O october 1995 – july 2023 SN54AHCT32 , SN74AHCT32
PRODUCTION DATA
The SNx4AHCT32 is a low-drive CMOS device that can be used for a multitude of bus-interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The TTL inputs can accept voltages down to 3.3 V and can translate up to 5 V.