SCLS248O october 1995 – july 2023 SN54AHCT32 , SN74AHCT32
PRODUCTION DATA
The SNx4AHCT32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A × B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54AHCT32 | J (CDIP, 14) | 19.56 mm × 6.67 mm |
W (CFP, 14) | 13.09 mm × 6.92 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
SN74AHCT32 | N (PDIP , 14) | 19.3 mm × 6.35 mm |
D (SOIC, 14) | 8.65 mm × 3.91 mm | |
NS (SOP, 14) | 10.30 mm × 5.30 mm | |
DB (SSOP, 14) | 6.20 mm × 5.30 mm | |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm | |
DGV (TVSOP, 14) | 3.60 mm × 4.40 mm | |
RGY (VQFN, 14) | 3.50 mm × 3.50 mm | |
BQA (WQFN, 14) | 3.00 mm × 2.50 mm |