SCLS239N october 1995 – august 2023 SN54AHCT373 , SN74AHCT373
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AHCT373 devices are octal-transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
PART NUMBER | PACKAGE1 | BODY SIZE2 |
---|---|---|
SN54AHCT373 | J (CDIP, 20) | 24.2 mm × 6.92 mm |
W (CFP, 20) | 13.09 mm × 6.92 mm | |
FK (LCCC, 20) | 8.89 mm × 8.89 mm | |
SN74AHCT373 | DB (SSOP, 20) | 7.20 mm × 5.30 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
NS (SOP, 20) | 12.6 mm × 5.3 mm | |
N (PDIP, 20) | 25.40 mm × 6.35 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm |