SCLS241N October 1995 – August 2024 SN54AHCT374 , SN74AHCT374
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHCT374 |
SN74AHCT374 |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 901 | 1401 | 801 | 80 | MHz | |||||
CL = 50 pF | 85 | 130 | 75 | 75 | |||||||
tPLH | CLK | Q | CL = 15 pF | 5.61 | 9.41 | 11 | 10.51 | 1 | 10.5 | ns | |
tPHL | 5.61 | 9.41 | 11 | 10.51 | 1 | 10.5 | |||||
tPZH | OE | Q | CL = 15 pF | 6.51 | 10.21 | 11 | 11.51 | 1 | 11.5 | ||
tPZL | 6.51 | 10.21 | 11 | 11.51 | 1 | 11.5 | |||||
tPHZ | OE | Q | CL = 15 pF | 6.21 | 10.21 | 11 | 111 | 1 | 11 | ns | |
tPLZ | 6.21 | 10.2 | 11 | 111 | 1 | 11 | |||||
tPLH | CLK | Q | CL = 50 pF | 6.4 | 10.4 | 1 | 11.5 | 1 | 11.5 | ||
tPHL | 6.4 | 10.4 | 1 | 11.5 | 1 | 11.5 | |||||
tPZH | OE | Q | CL = 50 pF | 7.3 | 11.2 | 1 | 12.5 | 1 | 12.5 | ||
tPZL | 7.3 | 11.2 | 1 | 12.5 | 1 | 12.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 7 | 11.2 | 1 | 12 | 1 | 12 | ||
tPLZ | 7 | 11.2 | 1 | 12 | 1 | 12 | |||||
tsk(o) | CL = 50 pF | 12 |