SCLS269Q October 1995 – August 2024 SN54AHCT541 , SN74AHCT541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’AHCT541 octal buffers/drivers are ideal for driving bus lines or buffer memory address registers. These devices feature inputs and outputs on opposite sides of the package to facilitate printed circuit board layout.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHCT541 | N (PDIP, 20) | 24.33mm x 9.4mm | 25.40 mm x 6.35mm |
DB (SSOP, 20) | 7.2mm × 7.8mm | 7.50mm x 5.30mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm | |
DGV (TVSOP, 20) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
DW (SOIC, 20) | 12.80 mm × 10.3 mm | 12.80 mm x 7.50 mm | |
J (CDIP, 20) |
24.2mm x 7.62mm |
24.2mm x 6.92mm |
|
W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm x 6.92mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OE1 | I | Output Enable 1 |
2 | A1 | I | A1 Input |
3 | A2 | I | A2 Input |
4 | A3 | I | A3 Input |
5 | A4 | I | A4 Input |
6 | A5 | I | A5 Input |
7 | A6 | I | A6 Input |
8 | A7 | I | A7 Input |
9 | A8 | I | A8 Input |
10 | GND | — | Ground |
11 | Y8 | O | Y8 Output |
12 | Y7 | O | Y7 Output |
13 | Y6 | O | Y6 Output |
14 | Y5 | O | Y5 Output |
15 | Y4 | O | Y4 Output |
16 | Y3 | O | Y3 Output |
17 | Y2 | O | Y2 Output |
18 | Y1 | O | Y1 Output |
19 | OE2 | I | Output Enable 2 |
20 | VCC | — | Power Pin |