SCLS269Q October 1995 – August 2024 SN54AHCT541 , SN74AHCT541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHCT541 | ||||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15pF | 4.1(1) | 6.0(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 6.5 | ns |
tPHL | 4.1(1) | 6.0(1) | 1(1) | 6.5(1) | 1 | 6.5 | 1 | 6.5 | ||||
tPZH | OE | Y | CL = 15pF | 5.0(1) | 7.0(1) | 1(1) | 8.0(1) | 1 | 8.0 | 1 | 8.0 | ns |
tPZL | 5.0(1) | 7.0(1) | 1(1) | 8.0(1) | 1 | 8.0 | 1 | 8.0 | ||||
tPHZ | OE | Y | CL = 15pF | 4.5(1) | 7.0(1) | 1(1) | 8.0(1) | 1 | 8.0 | 1 | 8.0 | ns |
tPLZ | 4.5(1) | 7.0(1) | 1(1) | 8.0(1) | 1 | 8.0 | 1 | 8.0 | ||||
tPLH | A | Y | CL = 50pF | 6.2 | 8.5 | 1 | 9.5 | 1 | 9.5 | 1 | 9.5 | ns |
tPHL | 6.2 | 8.5 | 1 | 9.5 | 1 | 9.5 | 1 | 9.5 | ||||
tPZH | OE | Y | CL = 50pF | 7.5 | 10.0 | 1 | 12 | 1 | 12 | 1 | 12 | ns |
tPZL | 7.5 | 10.0 | 1 | 12 | 1 | 12 | 1 | 12 | ||||
tPHZ | OE | Y | CL = 50pF | 7.0 | 10.0 | 1 | 12 | 1 | 12 | 1 | 12 | ns |
tPLZ | 7.0 | 10.0 | 1 | 12 | 1 | 12 | 1 | 12 | ||||
tsk(o) | CL = 50pF | 1(2) | 1 | 1 | ns |