SCLS243Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –55°C to
125°C SN54AHCT573 | –40°C to
85°C SN74AHCT573 | –40°C to
125°C SN74AHCT573 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = −50 µA | 4.5V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
IOH = −8mA | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 4.5V | 0.1 | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8mA | 0.36 | 0.44 | 0.44 | 0.44 | ||||||||
II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1(1) | ±1 | ±2 | µA | |||||
IOZ | VO = VCC or GND | 5.5V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 4 | 40 | 40 | 40 | µA | |||||
ΔICC(2) | One input at 3.4V, Other inputs at VCC or GND | 5.5V | 1.35 | 1.5 | 1.5 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5V | 2.5 | 10 | 10 | 10 | pF | |||||
Co | VO = VCC or GND | 5V | 3 | pF |