SCLS245N October 1995 – July 2024 SN54AHCT574 , SN74AHCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (OUTPUT) | TO (INPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT574 | SN74AHCT574 | TA = –40°C to 125°C SN74AHCT574 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 130(1) | 180(1) | 110(1) | 110 | 110 | ns | ||||||
CL = 50 pF | 85 | 115 | 75 | 75 | 75 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 5.5(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | ns | |
tPHL | 5.5(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | |||||
tPZH | OE | Q | CL = 15 pF | 5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPZL | 5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPHZ | OE | Q | CL = 15 pF | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPLZ | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPLH | CLK | Q | CL = 50 pF | 7 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | ns | |
tPHL | 7 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | |||||
tPZH | OE | Q | CL = 50 pF | 6 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | ns | |
tPZL | 6 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 7 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 13 | ns | |
tPLZ | 7 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 13 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |