SCLS245N October 1995 – July 2024 SN54AHCT574 , SN74AHCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHCT574 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.50mm x 5.30mm |
DGV (TVSOP, 20) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 25.40mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |