SCAS999 March 2024 SN74AHCT594-Q1
PRODUCTION DATA
Table 7-1 lists the functional modes of the SN74AHCT594-Q1.
INPUTS(1) | FUNCTION | ||||
---|---|---|---|---|---|
SER | SRCLK | SRCLR | RCLK | RCLR | |
X | X | X | X | L | Output register is cleared |
X | X | L | X | X | Internal shift register is cleared |
H/L | ↑ | H | X | X | SER Data is loaded into first shift bit as H/L, data shifts from bit to bit within the internal shift register |
X | X | H | ↑ | H | Data is transferred from internal shift register to output register |
H/L | ↑ | H | ↑ | H | When SRCLK and RCLK are synchronous, Data is transferred from internal shift register to output register, internal shift register first bit is loaded with SER data H/L and data shifts from bit to bit within internal shift register |
X | ↓, L, H | H | X | X | Internal shift register remains in previous state |
X | X | H | ↓, L, H | H | Output register remains in previous state |