SCLS417K June 1998 – July 2024 SN74AHCT594
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
fmax | CL = 15 pF | 135(1) | 170(1) | 115 | 115 | MHz | ||||||
CL = 50 pF | 120 | 140 | 95 | 95 | ||||||||
tPLH | RCLK | QA – QH | CL = 15 pF | 3.3(1) | 6.2(1) | 1 | 6.5 | 1 | 7.5 | ns | ||
tPHL | 3.7(1) | 6.5(1) | 1 | 6.9 | 1 | 7.8 | ||||||
tPLH | SRCLK | QH' | CL = 15 pF | 3.7(1) | 6.8(1) | 1 | 7.2 | 1 | 8 | ns | ||
tPHL | 4.1(1) | 7.2(1) | 1 | 7.6 | 1 | 8.5 | ||||||
tPHL | RCLR | QA – QH | CL = 15 pF | 4.5(1) | 7.6(1) | 1 | 8.2 | 1 | 9.5 | ns | ||
tPHL | SRCLR | QH' | CL = 15 pF | 4.1(1) | 7.1(1) | 1 | 7.6 | 1 | 8.5 | |||
tPLH | RCLK | QA – QH | CL = 50 pF | 4.9 | 7.8 | 1 | 8.3 | 1 | 9.5 | ns | ||
tPHL | 5.8 | 8.9 | 1 | 9.7 | 1 | 10.5 | ||||||
tPLH | SRCLK | QH' | CL = 50 pF | 5.5 | 8.6 | 1 | 9.7 | 1 | 10 | ns | ||
tPHL | 6 | 9.2 | 1 | 10.1 | 1 | 11 | ||||||
tPHL | RCLR | QA – QH | CL = 50 pF | 6.6 | 10 | 1 | 10.7 | 1 | 11.5 | ns | ||
tPHL | SRCLR | QH' | CL = 50 pF | 6 | 9.2 | 1 | 10.1 | 1 | 11 | ns |