SCAS984 March 2024 SN74AHCT595-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
QB | 1 | O | QB Output |
QC | 2 | O | QC Output |
QD | 3 | O | QD Output |
QE | 4 | O | QE Output |
QF | 5 | O | QF Output |
QG | 6 | O | QG Output |
QH | 7 | O | QH Output |
GND | 8 | — | Ground Pin |
QH' | 9 | O | QH' Output |
SRCLR | 10 | I | SRCLR Input |
SRCLK | 11 | I | SRCLK Input |
RCLK | 12 | I | RCLK Input |
OE | 13 | I | Output Enable |
SER | 14 | I | SER Input |
QA | 15 | O | QA Output |
VCC | 16 | — | Power Pin |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |