SCLS374Q May 1997 – August 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | -0.9 | -0.2 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | 4.7 | V | |
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |